RE PA-ATEX black M50 x 1.50 / M25 x 1.50
Part no. 904438
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RE PA-ATEX black M50 x 1.50 / M25 x 1.50
- Part no.
- 904438
- Item description
- RE PA-ATEX black M50 x 1.50 / M25 x 1.50
- Colour
- black (RAL 9005)
- Pieces per Packaging Unit
- 5
- anbruchfähig
- no
- EAN/GTIN
- 4060892373312
- Customs tariff number
- 39269097
Technical Data RE PA-ATEX black M50 x 1.50 / M25 x 1.50
PA EX reducer | |
Temperature range | -20°C to +70°C |
Protection class | IP 66 |
Details RE PA-ATEX black M50 x 1.50 / M25 x 1.50
Cable Structure
-
- Material: Polyamide (PA)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- Approval: PTB 04 ATEX 1040X
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
Downloads RE PA-ATEX black M50 x 1.50 / M25 x 1.50
Accessories
Products that match this product