![RE hexagonal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904380_1520x1160.jpg)
![RE hexagonal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904380_1520x1160.jpg)
RE hexagonal PG 48 / PG 42
Part no. 904406
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RE hexagonal PG 48 / PG 42
- Part no.
- 904406
- Item description
- RE hexagonal PG 48 / PG 42
- Thread length mm
- 10.0
- Spanner size mm
- 64
- Pieces per Packaging Unit
- 10
- anbruchfähig
- no
- EAN/GTIN
- 4060892377785
- Customs tariff number
- 74122000
Technical Data RE hexagonal PG 48 / PG 42
Nickel plated hexagonal brass reducer | |
Temperature range | up to +200°C |
Details RE hexagonal PG 48 / PG 42
Cable Structure
- Material: Brass, nickel plated
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
- Machine and plant construction
- Automation technology
- Vehicle construction and shipbuilding
- Installation technology
Downloads RE hexagonal PG 48 / PG 42
Accessories
Products that match this product