RE hexagonal PG 48 / PG 36
Part no. 904405
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RE hexagonal PG 48 / PG 36
- Part no.
- 904405
- Item description
- RE hexagonal PG 48 / PG 36
- Thread length mm
- 10.0
- Spanner size mm
- 64
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892377778
- Customs tariff number
- 74122000
Technical Data RE hexagonal PG 48 / PG 36
Nickel plated hexagonal brass reducer | |
Temperature range | up to +200°C |
Details RE hexagonal PG 48 / PG 36
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
• Machine and plant construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Installation technology
Downloads RE hexagonal PG 48 / PG 36
Accessories
Products that match this product