RE hexagonal PG 9 / PG 7
Part no. 904387
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RE hexagonal PG 9 / PG 7
- Part no.
- 904387
- Item description
- RE hexagonal PG 9 / PG 7
- Thread length mm
- 6.0
- Spanner size mm
- 17
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892377594
- Customs tariff number
- 74122000
Technical Data RE hexagonal PG 9 / PG 7
Nickel plated hexagonal brass reducer | |
Temperature range | up to +200°C |
Details RE hexagonal PG 9 / PG 7
Cable Structure
- Material: Brass, nickel plated
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
- Machine and plant construction
- Automation technology
- Vehicle construction and shipbuilding
- Installation technology
Downloads RE hexagonal PG 9 / PG 7
Accessories
Products that match this product