![RE hexagonal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904380_PF_1520x1160.jpg)
![RE hexagonal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904380_PF_1520x1160.jpg)
RE hexagonal M25 x 1.50 / M20 x 1.50
Part no. 904384
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RE hexagonal M25 x 1.50 / M20 x 1.50
- Part no.
- 904384
- Item description
- RE hexagonal M25 x 1.50 / M20 x 1.50
- Thread length mm
- 7.0
- Spanner size mm
- 27
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892377563
- Customs tariff number
- 74122000
Technical Data RE hexagonal M25 x 1.50 / M20 x 1.50
Nickel plated hexagonal brass reducer | |
Temperature range | up to +200°C |
Details RE hexagonal M25 x 1.50 / M20 x 1.50
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
Downloads RE hexagonal M25 x 1.50 / M20 x 1.50
Accessories
Products that match this product
![UNI-DICHT-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904061_PF_1520x1160.jpg)