RE-2Y(St)Yv BLUE 20 x 2 x 0.5 mm²
Part no. 20243
- Computer cable
- reinforced outer sheath
- with drain wire
- Suitable for outdoor use (for fixed installations)
- with blue outer sheathing: for intrinsically safe systems in explosion-endangered areas
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RE-2Y(St)Yv BLUE 20 x 2 x 0.5 mm²
- Part no.
- 20243
- Item description
- RE-2Y(St)Yv BLUE 20 x 2 x 0.5 mm²
- Sheath colour
- blue (RAL 5015)
- AWG (approx.)
- 20
- Outer Ø mm (approx.)
- 18.5
- Cu factor per km
- 210.0
- Weight kg/km (approx.)
- 385.0
- Copper base in EUR / 100 kg
- 100
- CPR class
- Eca
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892101038
- Customs tariff number
- 85444995
Technical Data RE-2Y(St)Yv BLUE 20 x 2 x 0.5 mm²
Computer cable in alignment with DIN VDE 0819-7 / DIN EN 50288-7 | |
Temperature range | flexible -5°C to +50°C fixed -40°C to +70°C |
Peak operating voltage | 300 V (not for high power current installation purposes) |
Test voltage core/core | 2000 V |
Test voltage core/screen | 1000 V |
Conductor resistance at 20°C | 0.5 mm²: max. 39.2 Ohm/km 0.75 mm²: max. 24.6 Ohm/km 1.3 mm²: max. 14.2 Ohm/km |
Crosstalk attenuation | at 60 kHz, 0.88 dB (approx. value) |
Inductance | approx. 0.75 mH/km |
Minimum bending radius | flexible 15x Outer-Ø fixed 7.5x Outer-Ø |
Details RE-2Y(St)Yv BLUE 20 x 2 x 0.5 mm²
Cable Structure
-
- Copper wire bare, stranded
-
- Wire structure:
- 0.5 mm²: 7 x 0.3 mm
- 0.75 mm²: 7 x 0.37 mm
- 1.3 mm²: 7 x 0.49 mm
-
- Core insulation: PE
-
- Core identification: colour coded, pairs:
- a-core = black; b-core = white
- with consecutive numbering 1/1, 2/2, etc.,
- triads: a-core = black; b-core = white; c-core = red
-
- Cores stranded in pairs / triads with optimal lay lengths, Pairs stranded in layers with optimal lay lengths
-
- for multiple pair design: communication core, nominal cross-section: 0.5 mm², Core insulation: PE, Core identification: orange
-
- Foil wrapping
-
- Drain wire, tinned copper, stranded (0.5 mm² = 7 x 0.3 mm)
-
- Screen: plastic-coated aluminium foil (St), approx. overlap 25%
-
- Outer sheath: PVC, reinforced (v)
-
- Sheath colour: see datasheet
-
- Length marking: in metres
Properties
-
- for outdoor use
-
- direct burial
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
-
- low attenuation and operating capacities allow long transmission distances and short pulse transition times
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- copper weight including communication core and stranded copper drain wire
-
- with blue sheathing for the installation of intrinsically safe systems (ignition protection type -i-) in explosion-endangered areas according to DIN VDE 0165-1 / DIN EN 60079-14 / IEC 60079-14, Section 16.2.2
Application
-
- Computer cables are used in data processing and process control. When permanently installed, suitable for use in dry and damp rooms, outdoors and underground.