RD-H(St)H grey 24 x 2 x 1 mm² Part no. 20222
  • HAR certification
  • product.icon.logo_dnv
  • VDE certification
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification
  • Data transmission cable
  • halogen-free
  • with drain wire
€ 1.982,40 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
20222
Item description
RD-H(St)H grey 24 x 2 x 1 mm²
AWG (approx.)
18
Outer Ø mm (approx.)
23
Cu factor per km
507.0
Weight kg/km (approx.)
800.0
Copper base in EUR / 100 kg
100
CPR class
Dca, Eca
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892101786
Customs tariff number
85444995

Technical Data

Data cable in alignment with DIN VDE 0815
Temperature range flexible -5°C to +50°C
fixed -30°C to +70°C
Peak operating voltage 225 V (not for high power current installation purposes)
Test voltage core/core 500 V
Test voltage core/screen 2000 V
Conductor resistance at 20°C 0.5 mm²: max. 39.2 Ohm/km
1 mm²: max. 18.4 Ohm/km
Mutual capacitance core/core at 800 Hz
2 - 4 pairs: approx. 120 pF/m
8 - 96 pairs: approx. 100 pF/m
Capacitive coupling k1 at 800 Hz, max. 200 pF/100m; 20% of the values, but at least one value may amount up to 400 pF/100m
Characteristic impedance at 1 kHz
0.5 mm²: 450 Ohm
1 mm²: 320 Ohm
(approx. value)
Cable attenuation at 1 kHz
0.5 mm²: 1.2 dB/km
1 mm²: 0.9 dB/km
(approx. value)
Crosstalk attenuation at 10 kHz, 60.00 dB
(approx. value)
Minimum bending radius fixed 7.5x Outer-Ø

Details

Cable Structure

      • Copper wire bare, stranded
      • Wire structure:
      • 0.5 mm²: 7 x 0.3 mm
      • 1 mm²: 7 x 0.43 mm
      • Core insulation: halogen-free polymer
      • Core identification: colour coded, per bundle:
      • Pair no. 1: a-core = blue; b-core = red
      • Pair no. 2: a-core = grey; b-core = yellow
      • Pair no. 3: a-core = green; b-core = brown
      • Pair no. 4: a-core = white; b-core = black
      • Cores stranded in pairs with optimal lay lengths, 4 pairs stranded into bundles with optimal lay lengths, bundles stranded in layers with optimal lay lengths
      • Bundle identification: synthetic helix with printed digits
      • Foil wrapping
      • Drain wire, tinned copper, stranded (0.5 mm² = 7 x 0.3 mm)
      • Screen: plastic-coated aluminium foil (St), approx. overlap 25%
      • Outer sheath: halogen-free polymer
      • Sheath colour: grey (RAL 7032)

Properties

      • halogen-free
      • pair stranding with short and varied lay lengths within a bundle, leads to good crosstalk attenuation values

Tests

      • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
      • bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24
      • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • 2-pair cables: cores stranded to a star quad

Application

      • Halogen-free data transmission cables are used in measurement and control technology for the transmission of digital and analogue signals up to a frequency of 10 kHz. These cables are used inside buildings and outdoors, however, not without UV protection.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible