RADOX® UL 3289 / CSA CL 1503 green-yellow 3/0 AWG Part no. 11005284
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)
€ 999,60 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
11005284
Item description
RADOX® UL 3289 / CSA CL 1503 green-yellow 3/0 AWG
OEM Part no.
12584470
Outer Ø mm (approx.)
17.6
Weight kg/km (approx.)
936.0
Cu factor per km
912.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892304101
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible