RADOX® UL 3271 / CSA AWM IA/B black 4/0 AWG Part no. 11005384
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)
€ 3.090,36 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
11005384
Item description
RADOX® UL 3271 / CSA AWM IA/B black 4/0 AWG
OEM Part no.
12566112
Outer Ø mm (approx.)
19.3
Weight kg/km (approx.)
1154.0
Cu-weight kg/km
1152.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892302848
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible