RADOX® UL 3271 / CSA AWM IA/B green-yellow 2/0 AWG Part no. 11005372
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)
€ 2.866,92 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
11005372
Item description
RADOX® UL 3271 / CSA AWM IA/B green-yellow 2/0 AWG
OEM Part no.
12560359
Outer Ø mm (approx.)
15.8
Weight kg/km (approx.)
745.0
Cu factor per km
672.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892302725
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible