RADOX® UL 3266 / CSA AWM IA/B green-yellow 14 AWG Part no. 11005472
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)
€ 79,17 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
11005472
Item description
RADOX® UL 3266 / CSA AWM IA/B green-yellow 14 AWG
OEM Part no.
12566855
Outer Ø mm (approx.)
2.72
Weight kg/km (approx.)
22.5
Cu-weight kg/km
20.2
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
no
EAN / GTIN
4060892302008
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible