RADOX® TENUIS-TW 600V MM S black 3 G 2,5 mm²
Part no. 11006028
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® TENUIS-TW 600V MM S black 3 G 2,5 mm²
- Part no.
- 11006028
- Item description
- RADOX® TENUIS-TW 600V MM S black 3 G 2,5 mm²
- OEM Part no.
- 12583736
- Outer Ø mm (approx.)
- 8.2
- Weight kg/km (approx.)
- 144.0
- Cu-weight kg/km
- 88.5
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892298301
- Customs tariff number
- 85444995
Technical Data RADOX® TENUIS-TW 600V MM S black 3 G 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® TENUIS-TW 600V MM S black 3 G 2,5 mm²
Cable Structure
-
- Sheath colour: black