![RADOX® Jumper 1800V OM S T](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34848_PF_1520x1160.jpg)
![RADOX® Jumper 1800V OM S T](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34848_PF_1520x1160.jpg)
RADOX® Jumper 1800V OM S T black 70 mm²
Part no. 34749
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® Jumper 1800V OM S T black 70 mm²
- Part no.
- 34749
- Item description
- RADOX® Jumper 1800V OM S T black 70 mm²
- OEM Part no.
- 12585837
- Outer Ø mm (approx.)
- 22.5
- Weight kg/km (approx.)
- 1134.0
- Cu-weight kg/km
- 765.3
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892296321
- Customs tariff number
- 85446010
Technical Data RADOX® Jumper 1800V OM S T black 70 mm²
All technical data can be found in the data sheet in the Downloads section |