RADOX® GKW-LW 600V MM S black 27 x 2,5 mm²
Part no. 11006447
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® GKW-LW 600V MM S black 27 x 2,5 mm²
- Part no.
- 11006447
- Item description
- RADOX® GKW-LW 600V MM S black 27 x 2,5 mm²
- OEM Part no.
- 12563351
- Outer Ø mm (approx.)
- 19.6
- Weight kg/km (approx.)
- 885.0
- Cu-weight kg/km
- 660.3
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892292996
- Customs tariff number
- 85444991
Technical Data RADOX® GKW-LW 600V MM S black 27 x 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® GKW-LW 600V MM S black 27 x 2,5 mm²
Cable Structure
-
- Sheath colour: black