![RADOX® EN 50264-3-2 600V MM](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11006579_PF_1520x1160.jpg)
![RADOX® EN 50264-3-2 600V MM](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11006579_PF_1520x1160.jpg)
RADOX® EN 50264-3-2 600V MM black 4 G 6 mm²
Part no. 11006561
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® EN 50264-3-2 600V MM black 4 G 6 mm²
- Part no.
- 11006561
- Item description
- RADOX® EN 50264-3-2 600V MM black 4 G 6 mm²
- OEM Part no.
- 12586191
- Outer Ø mm (approx.)
- 14.3
- Weight kg/km (approx.)
- 395.0
- Cu-weight kg/km
- 230.4
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892294501
- Customs tariff number
- 85444995
Technical Data RADOX® EN 50264-3-2 600V MM black 4 G 6 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® EN 50264-3-2 600V MM black 4 G 6 mm²
Cable Structure
-
- Sheath colour: black