RADOX® EN 50264-3-1 600V M green-yellow 1 G 2,5 mm²
Part no. 34611
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® EN 50264-3-1 600V M green-yellow 1 G 2,5 mm²
- Part no.
- 34611
- Item description
- RADOX® EN 50264-3-1 600V M green-yellow 1 G 2,5 mm²
- OEM Part no.
- 85096353
- Outer Ø mm (approx.)
- 3.4
- Weight kg/km (approx.)
- 31.4
- Cu-weight kg/km
- 24.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 500, 1500
- Individual quantities available
- no
- EAN / GTIN
- 4060892294181
- Customs tariff number
- 85444995
Technical Data RADOX® EN 50264-3-1 600V M green-yellow 1 G 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |