![RADOX® Databus 0,50 mm² 120 Ohm XM S](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34653_1520x1160.jpg)
![RADOX® Databus 0,50 mm² 120 Ohm XM S](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34653_1520x1160.jpg)
RADOX® Databus 0,50 mm² 120 Ohm XM S black 2 x 0,5 mm² + 0,5 mm²
Part no. 34651
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® Databus 0,50 mm² 120 Ohm XM S black 2 x 0,5 mm² + 0,5 mm²
- Part no.
- 34651
- Item description
- RADOX® Databus 0,50 mm² 120 Ohm XM S black 2 x 0,5 mm² + 0,5 mm²
- OEM Part no.
- 12552039
- Outer Ø mm (approx.)
- 6.8
- Weight kg/km (approx.)
- 68.0
- Cu-weight kg/km
- 29.2
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892296376
- Customs tariff number
- 85444995
Technical Data RADOX® Databus 0,50 mm² 120 Ohm XM S black 2 x 0,5 mm² + 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® Databus 0,50 mm² 120 Ohm XM S black 2 x 0,5 mm² + 0,5 mm²
Cable Structure
- Sheath colour: black