RADOX® 9 GKW-AX 3600V M black 1 x 4 mm² Part no. 11006705
  • Halogen-free (LS0H)
€ 220,08 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
11006705
Item description
RADOX® 9 GKW-AX 3600V M black 1 x 4 mm²
OEM Part no.
12537831
Outer Ø mm (approx.)
5.7
Weight kg/km (approx.)
67.7
Cu-weight kg/km
38.4
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
no
EAN / GTIN
4060892289323
Customs tariff number
85446010

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible