![RADOX® 4 GKW-AX 1800V M](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M35223_PF_1520x1160.jpg)
![RADOX® 4 GKW-AX 1800V M](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M35223_PF_1520x1160.jpg)
RADOX® 4 GKW-AX 1800V M blue 1 x 4 mm²
Part no. 34938
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® 4 GKW-AX 1800V M blue 1 x 4 mm²
- Part no.
- 34938
- Item description
- RADOX® 4 GKW-AX 1800V M blue 1 x 4 mm²
- OEM Part no.
- 85066538
- Outer Ø mm (approx.)
- 4.5
- Weight kg/km (approx.)
- 52.8
- Cu-weight kg/km
- 38.4
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 500, 1000
- Individual quantities available
- no
- EAN / GTIN
- 4060892288586
- Customs tariff number
- 85446010
Technical Data RADOX® 4 GKW-AX 1800V M blue 1 x 4 mm²
All technical data can be found in the data sheet in the Downloads section |