RADOX® 3 GKW 600V XM S black 4 x 0,75 mm² Part no. 11006362
  • Halogen-free (LS0H)
€ 439,11 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
11006362
Item description
RADOX® 3 GKW 600V XM S black 4 x 0,75 mm²
OEM Part no.
12561230
Outer Ø mm (approx.)
8.1
Weight kg/km (approx.)
112.0
Cu-weight kg/km
47.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892291197
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible