RADOX® 155 green-yellow 1 mm²
Part no. 11005520
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® 155 green-yellow 1 mm²
- Part no.
- 11005520
- Item description
- RADOX® 155 green-yellow 1 mm²
- OEM Part no.
- 12420039
- Outer Ø mm (approx.)
- 2.5
- Weight kg/km (approx.)
- 13.4
- Cu-weight kg/km
- 9.6
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- no
- EAN / GTIN
- 4060892300202
- Customs tariff number
- 85444995
Technical Data RADOX® 155 green-yellow 1 mm²
All technical data can be found in the data sheet in the Downloads section |