Crimp cable lug RA 29 V0 red
Part no. 96328
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Crimp cable lug RA 29 V0 red
- Part no.
- 96328
- Item description
- Crimp cable lug RA 29 V0 red
- Type
- RA 29 V0
- Colour
- red
- cross-section from / to mm²
- 0.50 - 1.50
- Flat plug size in mm
- 2.80 x 0.50
- Design
- Sleeve
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892416361
- Customs tariff number
- 85369010
Technical Data Crimp cable lug RA 29 V0 red
Crimp cable lug | |
Temperature range | -60°C to +105°C |
Details Crimp cable lug RA 29 V0 red
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- fully insulated
Notes
-
- Legend:
- Dimensions
- b - Width of flange
- d - Inner diameter of wire receptable
- L - Length
Application
-
- Isolierte Quetschkabelschuhe für Querschnitte von 0,5 bis 6,0 mm².
-
- Einfache Kabeleinführung durch Easy-Entry (aufgeweitete Hülse).
-
- solierung mit hoher dielektrischer Festigkeit.
Properties
-
- widened shaft; allows easy and safe insertion of conductor
Downloads Crimp cable lug RA 29 V0 red
Accessories
Products that match this product