PVC insulating tube IC 1.6mm transparent (50m)
Part no. 92114
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PVC insulating tube IC 1.6mm transparent (50m)
- Part no.
- 92114
- Item description
- PVC insulating tube IC 1.6mm transparent (50m)
- Colour
- transparent
- Wall thickness mm
- 0.4
- Inner Ø mm
- 1.6
- Metres per Packaging Unit
- 50
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892392658
- Customs tariff number
- 39173200
Technical Data PVC insulating tube IC 1.6mm transparent (50m)
PVC insulating tube acc. to DIN 40621 | |
Temperature range | -20°C to +105°C |
Details PVC insulating tube IC 1.6mm transparent (50m)
Cable Structure
-
- Material: Polyvinyl chloride (PVC)
Properties
-
- silicone-free
-
- cadmium-free
-
- self-extinguishing
-
- weather-resistant
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
-
- for insulating
-
- bundling wires and lines
Tests
-
- Entflammbarkeit nach UL 94: V2