PUR-C-electronic spiral cable black 8 x 0,25 mm² (SL 1000 mm)

PUR-C-electronic spiral cable black 8 x 0,25 mm² (SL 1000 mm) Part no. 86017
€ 129,15 / 1 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
86017
Item description
PUR-C-electronic spiral cable black 8 x 0,25 mm² (SL 1000 mm)
Spiral length (unexpanded) mm
1000
Spiral length (expanded) mm
3000
Outer Ø mm (approx.)
6.5
Spiral-outer Ø mm (approx.)
23.0
Cu-weight kg/km
364.0
Weight kg/km (approx.)
500.0
Copper base in EUR / 100 kg
150
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892341472
Customs tariff number
85444995

Technical Data

Temperature range -25°C to +70°C
Nominal voltage <= 0.14 mm² 300 V
>= 0.25 mm² 500 V
Test voltage 2000 V
Expansion ratio 1:4
Straight ends in each case 200 mm

Details

Cable Structure

      • Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
      • Core insulation: TPE-E
      • Core identification acc. to DIN 47100
      • Cores stranded in layers
      • Overall screening
      • Outer sheath: PUR
      • Sheath colour: black

Notes

      • On request closed spiral lengths up to max. 5000 mm possible.
      • As well in axial construction
      • The conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

    • Handling Equipment<br />• Entertainment Equipment<br />• Medical devices<br />• Measurement instruments<br />• Rolling doors<br />• In all fields in which low-current cables are used

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible