![PUR elektronic spiral cable screened](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M85900_PF_1520x1160.jpg)
![PUR elektronic spiral cable screened](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M85900_PF_1520x1160.jpg)
PUR-C-electronic spiral cable black 8 x 0,25 mm² (SL 300 mm)
Part no. 86012
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PUR-C-electronic spiral cable black 8 x 0,25 mm² (SL 300 mm)
- Part no.
- 86012
- Item description
- PUR-C-electronic spiral cable black 8 x 0,25 mm² (SL 300 mm)
- Spiral length (unexpanded) mm
- 300
- Spiral length (expanded) mm
- 900
- Outer Ø mm (approx.)
- 6.5
- Spiral-outer Ø mm (approx.)
- 23.0
- Cu-weight kg/km
- 119.0
- Weight kg/km (approx.)
- 160.0
- Copper base in EUR / 100 kg
- 150
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892341441
- Customs tariff number
- 85444995
Technical Data PUR-C-electronic spiral cable black 8 x 0,25 mm² (SL 300 mm)
Temperature range | -25°C to +70°C |
Nominal voltage | <= 0.14 mm² 300 V >= 0.25 mm² 500 V |
Test voltage | 2000 V |
Expansion ratio | 1:4 |
Straight ends | in each case 200 mm |
Details PUR-C-electronic spiral cable black 8 x 0,25 mm² (SL 300 mm)
Cable Structure
-
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Core insulation: TPE-E
-
- Core identification acc. to DIN 47100
-
- Cores stranded in layers
-
- Overall screening
-
- Outer sheath: PUR
-
- Sheath colour: black
Notes
-
- On request closed spiral lengths up to max. 5000 mm possible.
-
- As well in axial construction
-
- The conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
• Handling Equipment<br />• Entertainment Equipment<br />• Medical devices<br />• Measurement instruments<br />• Rolling doors<br />• In all fields in which low-current cables are used