![PT-S](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91219_PF_1520x1160.jpg)
![PT-S](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91219_PF_1520x1160.jpg)
Protection tube S 14.0 (10)
Part no. 91271
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Protection tube S 14.0 (10)
- Part no.
- 91271
- Item description
- Protection tube S 14.0 (10)
- Outer Ø mm (approx.)
- 14
- Colour
- grey
- Inner Ø mm
- 10.0
- Metres per Packaging Unit
- 10
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892378645
- Customs tariff number
- 39173200
Technical Data Protection tube S 14.0 (10)
Protection tube | |
Temperature range | -25°C to +90°C short term up to +100°C |
Protection class | IP 68 |
Details Protection tube S 14.0 (10)
Cable Structure
-
- Material: Polyvinyl chloride (PVC)
Properties
-
- silicone-free
-
- cadmium-free
-
- largely resistant to: oil, acids
-
- extremely flexible, expandable and compressible
Notes
-
- Suitable connection glands: USK, LK-I, MTG-US and MTG-LI
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
-
- Cable protection tube type S with integrated spring steel wire.
Downloads Protection tube S 14.0 (10)
Accessories
Products that match this product