Plastic helix KW, 6mm, Polyethylene, yellow Part no. 96659
  • Halogen-free (LS0H)
€ 68,40 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
96659
Typ
Plastic helix KW, 6mm, Polyethylene, yellow
Size
6
Colour
yellow
Bundle-Ø ca. mm
5,0 - 20,0
per metres
25
EAN / GTIN
4060892402104
customs tariff number
39269097

Technical Data

Temperature range -30°C up to +80°C

Details

Cable Structure

      • Polyethylene

Properties

      • halogen-free

Notes

      • Other colours and materials available on request.

Application

      • Plastic helix made of polyethylene. Protects wiring harnesses, wires and lines. Bundles and binds single wires and provides mechanical protection for loosely installed or moving cables and lines.
      • Plant and machine construction
      • Robot construction
      • Automation technology
      • Vehicle construction and shipbuilding
      • Rail technology
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible