Plastic helix KW, 12mm, Polyethylene, transparent
Part no. 91002
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Plastic helix KW, 12mm, Polyethylene, transparent
- Part no.
- 91002
- Typ
- Plastic helix KW, 12mm, Polyethylene, transparent
- Size
- 12
- Colour
- transparent
- Bundle-Ø ca. mm
- 12,0 - 40,0
- per metres
- 25
- EAN / GTIN
- 4060892402050
- customs tariff number
- 39269097
Technical Data Plastic helix KW, 12mm, Polyethylene, transparent
Temperature range | -30°C up to +80°C |
Details Plastic helix KW, 12mm, Polyethylene, transparent
Cable Structure
-
- Polyethylene
Properties
-
- halogen-free
Notes
-
- Other colours and materials available on request.
Application
-
- Plastic helix made of polyethylene. Protects wiring harnesses, wires and lines. Bundles and binds single wires and provides mechanical protection for loosely installed or moving cables and lines.
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Rail technology
-
- Installation technology
-
- Control cabinet construction