Profibus L2 PE STATIC black 1 x 2 x 0,64 mm Part no. 80792
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
€ 204,33 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
80792
Item description
Profibus L2 PE STATIC black 1 x 2 x 0,64 mm
Outer Ø mm (approx.)
8
Cu-weight kg/km
24.0
Weight kg/km (approx.)
64.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892314605
Customs tariff number
85444991

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible