![Profibus L2 FEP 180°C STATIC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M802179_PF_1520x1160.jpg)
![Profibus L2 FEP 180°C STATIC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M802179_PF_1520x1160.jpg)
Profibus L2 FEP 180°C STATIC violet 1 x 2 x 0,64 mm
Part no. 802179
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Profibus L2 FEP 180°C STATIC violet 1 x 2 x 0,64 mm
- Part no.
- 802179
- Item description
- Profibus L2 FEP 180°C STATIC violet 1 x 2 x 0,64 mm
- Outer Ø mm (approx.)
- 7.2
- Cu-weight kg/km
- 24.0
- Weight kg/km (approx.)
- 64.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314766
- Customs tariff number
- 85444920
Technical Data Profibus L2 FEP 180°C STATIC violet 1 x 2 x 0,64 mm
All technical data can be found in the data sheet in the Downloads section |
Details Profibus L2 FEP 180°C STATIC violet 1 x 2 x 0,64 mm
Downloads Profibus L2 FEP 180°C STATIC violet 1 x 2 x 0,64 mm
Accessories
Products that match this product