![PBE-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904492_PF_1520x1160.jpg)
![PBE-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904492_PF_1520x1160.jpg)
PBE-K M12 x 1.5 grey TL 6.6
Part no. 904492
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PBE-K M12 x 1.5 grey TL 6.6
- Part no.
- 904492
- Item description
- PBE-K M12 x 1.5 grey TL 6.6
- Thread type
- metric
- Colour
- grey (RAL 7035)
- Thread length mm
- 6.6
- Spanner size mm
- 17
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892375156
- Customs tariff number
- 39269097
Technical Data PBE-K M12 x 1.5 grey TL 6.6
PA pressure balance element | |
Temperature range | -20°C to +105°C |
Protection class | IP 68 / IP 69K |
Details PBE-K M12 x 1.5 grey TL 6.6
Cable Structure
-
- Material: Polyamide (PA) 6
-
- with semi permeable membrane that allows air flow but blocks moisture
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Installation technology
-
- Control cabinet construction