PAAR-CY-OZ grey 8 x 2 x 1.5 mm²
Part no. 17039
- number coded
- EMC-preferred type
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PAAR-CY-OZ grey 8 x 2 x 1.5 mm²
- Part no.
- 17039
- Item description
- PAAR-CY-OZ grey 8 x 2 x 1.5 mm²
- AWG (approx.)
- 16
- Outer Ø mm (approx.)
- 17.5
- Cu-weight kg/km
- 322.0
- Weight kg/km (approx.)
- 650.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892090493
- Customs tariff number
- 85444995
Technical Data PAAR-CY-OZ grey 8 x 2 x 1.5 mm²
PVC data cable in alignment with DIN VDE 0812 | |
Temperature range | flexible -15°C to +80°C fixed -40°C to +80°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage core/core | 1200 V |
Test voltage core/screen | 800 V |
Breakdown voltage | 2400 V |
Mutual capacitance core/core | at 800 Hz, approx. 150 pF/m |
Mutual capacitance core/screen | at 800 Hz, approx. 270 pF/m |
Inductance | approx. 0.67 mH/km |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details PAAR-CY-OZ grey 8 x 2 x 1.5 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
-
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
-
- x = without protective conductor
-
- Cores stranded in pairs with optimal lay lengths, Pairs stranded in layers with optimal lay lengths
-
- Foil wrapping
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
-
- Sheath colour: grey (RAL 7032)
-
- Length marking: in metres
Properties
-
- largely resistant to: oil,
- for details, see "Technical Information"
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- Suitable for flexible applications with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use. Used as a connection cable for signal, measurement and control technology, as well as in electronic engineering. Also applicable in pulse and data technology. Special areas of application include locations with high electromagnetic radiation, e.g. through adjacent lines. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.