(N)YM(St)-J grey 5 G 4 re mm² Part no. 43059
  • EAC certification
  • UKCA certification
  • PVC Installation cable
  • screened
€ 319,20 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
43059
Item description
(N)YM(St)-J grey 5 G 4 re mm²
AWG (approx.)
12
Outer Ø mm (approx.)
16.5
Cu-weight kg/km
207.0
Weight kg/km (approx.)
440.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892259784
Customs tariff number
85444995

Technical Data

PVC Installation cable in alignment with DIN VDE 0250-204
Temperature range fixed -40°C to +70°C
during installation +5°C to +70°C
Permissible operating temperature of the conductor +70°C
Nominal voltage AC U0/U 300/500 V
Test voltage core/core 2000 V
Minimum bending radius fixed 4x Outer-Ø

Details

Cable Structure

      • Copper conductor bare, 1.5 - 10 mm²: solid acc. to DIN VDE 0295 Class 1 / IEC 60228 Class 1; 16 - 25 mm²: stranded acc. to DIN VDE 0295 Class 2 / IEC 60228 Class 2
      • Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI1)
      • Core identification acc. to DIN VDE 0293-308,
      • 3 - 5 core(s): colour coded
      • 7 core(s): black cores with consecutive labeling in white digits
      • G = with protective conductor GN-YE
      • Cores stranded in layers with optimal lay lengths
      • drain wire, tinned copper, solid
      • Screen: plastic-coated aluminium foil (St)
      • Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM1)
      • Sheath colour: grey (RAL 7035)

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • certifications and approvals:
      • EAC

Notes

      • re = round, solid conductor
      • rm = round, stranded conductor
      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

    Installation cable with static screen, designed for the effective limitation of electromagnetic interference fields. The design proves to be advantageous for installation in the computer sector, in hospitals, in industrial control rooms with interference-sensitive devices as well as in living areas of people that are extremely sensitive to radiation. Suitable for installation in dry, damp or wet environments; for installation above, on, in and under plaster as well as in masonry walls and in concrete, however not for direct embedding in vibration, compacted or tamped concrete. Suitable for outdoor installation as long as the cable is protected against direct sunlight.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible