NYM-J grey 5 G 6 re mm²
Part no. 39069
- PVC Installation cable
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details NYM-J grey 5 G 6 re mm²
- Part no.
- 39069
- Item description
- NYM-J grey 5 G 6 re mm²
- Filling compound
- Core sheating (filling compound) for multi-core cables
- AWG (approx.)
- 10
- Outer Ø mm (approx.)
- 16.1
- Cu factor per km
- 288.0
- Weight kg/km (approx.)
- 540.0
- Copper base in EUR / 100 kg
- 150
- CPR class
- Eca
- Metres per Packaging Unit
- 50, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892259579
- Customs tariff number
- 85444995
Technical Data NYM-J grey 5 G 6 re mm²
PVC Installation cable | |
Temperature range | fixed -40°C to +70°C during installation +5°C to +70°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage core/core | 2000 V |
Minimum bending radius | fixed 4x Outer-Ø |
Details NYM-J grey 5 G 6 re mm²
Cable Structure
-
- Copper conductor bare, 1.5 - 10 mm²: solid acc. to DIN VDE 0295 Class 1 / IEC 60228 Class 1; 16 - 35 mm²: stranded acc. to DIN VDE 0295 Class 2 / IEC 60228 Class 2
-
- Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI1)
-
- Core identification acc. to DIN VDE 0293-308,
- 1 core(s): black or green-yellow
- 2 - 5 core(s): colour coded
- 7 - 12 core(s): black cores with consecutive labeling in white digits
-
- G = with protective conductor GN-YE,
- x = without protective conductor
-
- Cores stranded in layers with optimal lay lengths
-
- Core sheating (filling compound) for multi-core cables
-
- Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM1)
-
- Sheath colour: grey (RAL 7035)
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
Notes
-
- re = round, solid conductor
- rm = round, stranded conductor
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- For industrial and domestic installations; suitable for dry, damp and wet environments; for installation above, on, in and under plaster as well as in masonry walls and in concrete, however not for direct embedding in vibration, compacted or tamped concrete. Suitable for outdoor installation as long as the cable is protected against direct sunlight.