(N)SHTÖU-V yellow 18 G 2,5 mm² Part no. 31090
  • EAC certification
  • VDE certification
  • UV-resistant
  • Robust
  • UKCA certification
€ 2.802,45 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
31090
Item description
(N)SHTÖU-V yellow 18 G 2,5 mm²
Outer Ø mm (approx.)
23.4 - 26.2
Cu-weight kg/km
451.0
Weight kg/km (approx.)
945.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892171383
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: yellow

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible