(N)SHTÖU-V yellow 4 G 16 mm²
Part no. 31059
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details (N)SHTÖU-V yellow 4 G 16 mm²
- Part no.
- 31059
- Item description
- (N)SHTÖU-V yellow 4 G 16 mm²
- Outer Ø mm (approx.)
- 24.7 - 27.9
- Cu factor per km
- 642.0
- Weight kg/km (approx.)
- 1175.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892171079
- Customs tariff number
- 85444995
Technical Data (N)SHTÖU-V yellow 4 G 16 mm²
All technical data can be found in the data sheet in the Downloads section |
Details (N)SHTÖU-V yellow 4 G 16 mm²
Cable Structure
-
- Sheath colour: yellow