NSHTÖU black 4 G 95 mm² Part no. 26028
  • EAC certification
  • VDE certification
  • Robust
  • UKCA certification
  • reelable
  • oil resistant
€ 13.582,80 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
26028
Item description
NSHTÖU black 4 G 95 mm²
AWG (approx.)
3/0
Outer Ø mm (approx.)
50.1 - 57.3
Cu-weight kg/km
3648.0
Weight kg/km (approx.)
6100.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892170829
Customs tariff number
85444995

Technical Data

Reelable control and connection cable acc. to DIN VDE 0250-814
Temperature range flexible -25°C to +80°C
fixed -40°C to +80°C
Nominal voltage AC U0/U 600/1000 V
Max. permissible operating voltage alternating current (AC) conductor/earth 700 V
three-phase alternating current (AC) conductor/conductor 1200 V
direct current (DC) conductor/earth 900 V
direct current (DC) conductor/conductor 1800 V
Test voltage core/core 2500 V
Tensile stress during installation and operation, 15 N/mm²
Minimum bending radius flexible
≤ 20 mm: 5x Outer-ø
> 20 mm: 6x Outer-ø

Details

Cable Structure

      • Copper conductor tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: rubber acc. to DIN VDE 0207-20 (compound type 3GI3)
      • Core identification acc. to DIN VDE 0293-308,
      • 3 - 5 core(s): colour coded
      • 7 - 50 core(s): black cores with consecutive labeling in white digits
      • G = with protective conductor GN-YE, in the outer layer
      • Cores stranded in layers with optimal lay lengths
      • Textile bandage
      • Inner sheath: rubber
      • Anti-torsion protective layer
      • Outer sheath: rubber acc. to DIN VDE 0207-21 (compound type 5GM3)
      • Sheath colour: black

Properties

      • resistant to: oil, ozone, solvents, petrol, acids, chemicals, greases
      • abrasion-resistant
      • for outdoor use
      • operating parameters for reeling applications
      • Acceleration (max.): 0.4 m/s²
      • velocity (max.): 120 m/min
      • for horizontal reeling operations

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • for use in reeling applications:
      • 1) the assembly instructions must be observed
      • 2) for special applications, we recommend that you contact us and complete our form for reelable cables

Application

    Reeling cables are used for applications involving high mechanical stress, especially for applications requiring frequent winding and unwinding with simultaneous tensile and torsional stress; for construction machinery, conveying and lifting equipment and crane systems. For use as a robust and weather resistant cable in roughest operations such as mobile transport equipment, railway engines and in mining. Suitable for installation in dry, damp and wet rooms as well as outdoors.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible