NSGAFÖU 1,8/3 kV BLACK 1 x 150 mm² Part no. 38514
  • VDE certification
  • UKCA certification
  • short-circuit and earth-fault proof up to 1000 V
  • oil resistant
  • for high mechanical stress
€ 2.067,45 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
38514
Item description
NSGAFÖU 1,8/3 kV BLACK 1 x 150 mm²
Sheath colour
black
AWG (approx.)
300 kcmil
Outer Ø mm (approx.)
21.1 - 28.0
Cu-weight kg/km
1440.0
Weight kg/km (approx.)
1620.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 305, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892258350
Customs tariff number
85446010

Technical Data

Rubber sheathed single core cable acc. to DIN VDE 0250-602
Temperature range flexible -25°C to +80°C
fixed -40°C to +80°C
Permissible operating temperature of the conductor +90°C
Nominal voltage AC U0/U 1800/3000 V
Max. permissible operating voltage alternating current (AC) conductor/earth 2100 V
three-phase alternating current (AC) conductor/conductor 3600 V
direct current (DC) conductor/earth 2700 V
direct current (DC) conductor/conductor 5400 V
Test voltage 6000 V
Minimum bending radius flexible 10x Outer-Ø
fixed 6x Outer-Ø

Details

Cable Structure

      • Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: rubber (EPR) acc. to DIN VDE 0207-20 (compound type 3GI3)
      • x = without protective conductor
      • Outer cladding: rubber (polychloropren) acc. to DIN VDE 0207-21 (compound type 5GM3)
      • Colour: see datasheet

Properties

      • resistant to: oil

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

    For use in rail vehicles and buses, as well as in dry rooms. The cable is short-circuit and earth-fault proof in switchgear and distribution boards up to 1000 V. Normative permissible laying types are: in pipes, closed installation ducts, for connecting moving parts, device wiring and bundled. Not for use on cable ladders and cable trays.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible