(N)HXH-FE 180/E 90 orange 1 x 35 rm mm² Part no. 53182
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification
€ 1.024,80 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
53182
Item description
(N)HXH-FE 180/E 90 orange 1 x 35 rm mm²
Outer Ø mm (approx.)
13.5
Cu-weight kg/km
336.0
Weight kg/km (approx.)
475.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892275050
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible