NAYY-J black 4 G 50 se mm²
Part no. 32304
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details NAYY-J black 4 G 50 se mm²
- Part no.
- 32304
- Item description
- NAYY-J black 4 G 50 se mm²
- Outer Ø mm (approx.)
- 30
- Al-weight kg/km
- 580.0
- Weight kg/km (approx.)
- 1151.0
- Aluminium base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892265617
- Customs tariff number
- 85444995
Technical Data NAYY-J black 4 G 50 se mm²
Power distribution cables acc. to DIN VDE 0276-603 / HD 603 S1 / IEC 60502 | |
Temperature range | flexing -5°C to +50°C fixed installation -40°C to +70°C |
Permissible conductor operating temperature | +70°C |
Permissible short circuit temperature (short circuit duration max. 5 s) | <= 300 mm² +160°C > 300 mm² +140°C |
Nominal voltage | U0/U 600/1000 V |
Test voltage | 4000 V |
Highest permissible voltage | Direct current systems: Conductor/conductor 1.8 kV Direct current systems: Conductor/earth 0.9 kV Alternating current systems: Single phase systems both outer conductors insulated 1.4 kV Alternating current systems: Single phase systems one outer conductor earthed 0.7 kV Three phase systems 1.2 kV |
Minimum bending radius | single core 15x Outer-Ø multi core 12x Outer-Ø |
Caloric load values | see "Technical Information" |
Details NAYY-J black 4 G 50 se mm²
Cable Structure
-
- Aluminium conductor,
- single wire acc. to DIN VDE 0295 cl.1 / IEC 60228 cl.1
- multi wire acc. to DIN VDE 0295 cl.2 / IEC 60228 cl.2
-
- Core insulation: PVC, compound type DIV4 acc. to HD 603 S1
-
- Core identification acc. to DIN VDE 0293-308 / 0276-603
-
- Cores stranded in concentric layers
-
- Common core sheath
-
- Outer sheath: PVC, compound type DMV5 acc. to HD 603 S1
-
- Sheath colour: black
Properties
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- Flame retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
Notes
-
- re = round conductor, single wire
- rm = round conductor, multi wire
- se = sectional conductor, single wire
- sm = sectional conductor, multi wire
-
- J-version = with protective conductor GN-YE
- O-version = without protective conductor
-
- Part no. 32182, 32183, 32199, 32258, 34047 in reference to VDE Designation (N)AYY
-
- The conductor is metrically constructed (mm²). The AWG designation is approximate and purely informative.
Application
-
Power cables for energy supply are installed in open air, in underground, in water, in concrete, indoors, in cable ducts, power stations, for industry and distribution boards as well as in subscriber networks, where mechanical damages are not be expected.