![NAY2Y](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M31129_PF_1520x1160.jpg)
![NAY2Y](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M31129_PF_1520x1160.jpg)
NAY2Y black 4 x 35 re mm²
Part no. 31139
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details NAY2Y black 4 x 35 re mm²
- Part no.
- 31139
- Item description
- NAY2Y black 4 x 35 re mm²
- Outer Ø mm (approx.)
- 28
- Al-weight kg/km
- 406.0
- Weight kg/km (approx.)
- 1145.0
- Aluminium base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892266331
- Customs tariff number
- 85444995
Technical Data NAY2Y black 4 x 35 re mm²
Power distribution cables acc. to DIN VDE 0276-603 / HD 603 S1 / IEC 60502 | |
Temperature range | flexing -5°C to +50°C fixed installation -40°C to +70°C |
Permissible conductor operating temperature | +70°C |
Permissible short circuit temperature (short circuit duration max. 5 s) | +160°C |
Nominal voltage | U0/U 600/1000 V |
Test voltage | 4000 V |
Highest permissible voltage | Direct current systems: Conductor/conductor 1.8 kV Direct current systems: Conductor/earth 0.9 kV Alternating current systems: Single phase systems both outer conductors insulated 1.4 kV Alternating current systems: Single phase systems one outer conductor earthed 0.7 kV Three phase systems 1.2 kV |
Minimum bending radius | 12x Outer-Ø |
Details NAY2Y black 4 x 35 re mm²
Cable Structure
-
- Aluminium conductor,
- single wire acc. to DIN VDE 0295 cl.1 / IEC 60228 cl.1
-
- Core insulation: PVC
-
- Core identification: GN-YE, BN, BK, GY
-
- Cores stranded in concentric layers
-
- Common core sheath
-
- Outer sheath: PE
-
- Sheath colour: black
Properties
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Notes
-
- re = round conductor, single wire
- se = sectional conductor, single wire
-
- The conductor is metrically constructed (mm²). The AWG designation is approximate and purely informative.
Application
-
- Power cables for energy supply are installed in open air, in underground, in water, in concrete, indoors, in cable ducts, power stations, for industry and distribution boards as well as in subscriber networks. Usable in extreme working conditions due to the robust PE outer sheath.