NA2XS(FL)2Y 18/30 kV black 1 x 70 rm / 16 mm²
Part no. 33085
- direct burial
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details NA2XS(FL)2Y 18/30 kV black 1 x 70 rm / 16 mm²
- Part no.
- 33085
- Item description
- NA2XS(FL)2Y 18/30 kV black 1 x 70 rm / 16 mm²
- AWG (approx.)
- 2/0
- Outer Ø mm (approx.)
- 40
- Cu-weight kg/km
- 182.0
- Al-weight kg/km
- 203.0
- Weight kg/km (approx.)
- 1300.0
- Copper base in EUR / 100 kg
- 0
- Aluminium base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892279348
- Customs tariff number
- 85446090
Technical Data NA2XS(FL)2Y 18/30 kV black 1 x 70 rm / 16 mm²
Medium voltage cable acc. to DIN VDE 0276-620, HD 620 S2, IEC 60502 | |
Temperature range | during installation -20°C |
Permissible operating temperature of the conductor | +90°C |
Short circuit temperature at the conductor | +250°C (Short circuit duration max. 5 s) |
Nominal voltage | see datasheet |
Operating voltage | see datasheet |
Test voltage | see datasheet |
Minimum bending radius | 15x Outer-Ø |
Details NA2XS(FL)2Y 18/30 kV black 1 x 70 rm / 16 mm²
Cable Structure
-
- Al conductor, stranded acc. to DIN VDE 0295 Class 2 / IEC 60228 Class 2
-
- Inner conductive layer
-
- Core insulation: XLPE acc. to HD 620 S2 (compound type DIX8)
-
- Outer conductive layer
-
- Longitudinally waterproof, conductive wrapping
-
- Screen: braiding of copper wires with one or two counter helix conductors
-
- Longitudinally waterproof wrapping
-
- Aluminium wrapping, firmly welded to the outer sheath
-
- Outer sheath: PE acc. to HD 620 S2 (compound type DMP2)
-
- Sheath colour: black
Properties
-
- for outdoor use
-
- direct burial
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Notes
-
- rm = round, stranded conductor
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- the PE outer sheath is not flame retardant acc. to DIN EN 60332-1-2
-
- for maximum operational reliability, the core insulation and the outer conductive layer are simultaneously extruded and permanently welded together. For installation, a peeling tool is recommended.
Application
-
- Installation primarily for power utility grids and in cable ducts, outdoors, underground and in water, and also on pallets for manufacturing plants, switchgear and power stations. The resistant Al/PE-laminated sheathing acts as a cross water barrier. It inhibits the diffusion of water. In case of sheathing damage, water impact is contained at the flaw. The cable can be severely mechanically stressed during installation and operation. The internal conductive layer between conductor and VPE insulation and the adherent external conductive layer on the VPE insulation guarantees a design with high operational safety and no partial discharge.