(N)A2XH-J black 3 G 150 se mm² Part no. 50096
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification
€ 2.651,25 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
50096
Item description
(N)A2XH-J black 3 G 150 se mm²
Outer Ø mm (approx.)
33.9
Al-weight kg/km
1305.0
Weight kg/km (approx.)
1685.0
Aluminium base in EUR / 100 kg
0
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892271151
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible