(N)A2XH-O black 5 x 150 sm mm² Part no. 50187
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification
€ 5.023,20 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
50187
Item description
(N)A2XH-O black 5 x 150 sm mm²
Outer Ø mm (approx.)
45.4
Al factor per km
2175.0
Weight kg/km (approx.)
2865.0
Aluminium base in EUR / 100 kg
0
Feet per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892272035
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible