(N)A2XH-J black 5 G 50 rm mm²
Part no. 50121
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details (N)A2XH-J black 5 G 50 rm mm²
- Part no.
- 50121
- Item description
- (N)A2XH-J black 5 G 50 rm mm²
- Outer Ø mm (approx.)
- 31.3
- Al factor per km
- 725.0
- Weight kg/km (approx.)
- 1309.0
- Aluminium base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892271403
- Customs tariff number
- 85444995
Technical Data (N)A2XH-J black 5 G 50 rm mm²
All technical data can be found in the data sheet in the Downloads section |