![N2XY-J / N2XY-O](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M32850_PF_1520x1160.jpg)
![N2XY-J / N2XY-O](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M32850_PF_1520x1160.jpg)
N2XY-J black 1 G 150 rm mm²
Part no. 32857
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details N2XY-J black 1 G 150 rm mm²
- Part no.
- 32857
- Item description
- N2XY-J black 1 G 150 rm mm²
- Outer Ø mm (approx.)
- 23
- Cu-weight kg/km
- 1440.0
- Weight kg/km (approx.)
- 1670.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892265143
- Customs tariff number
- 85444995
Technical Data N2XY-J black 1 G 150 rm mm²
Power distribution cables acc. to DIN VDE 0276-603 / HD 603 S1 / IEC 60502 | |
Temperature range | flexing -5°C to +50°C fixed installation -40°C to +70°C |
Permissible conductor operating temperature | +90°C |
Permissible short circuit temperature (short circuit duration max. 5 s) | +250°C |
Nominal voltage | U0/U 600/1000 V |
Test voltage | 4000 V |
Highest permissible voltage | Direct current systems: Conductor/conductor 1.8 kV Direct current systems: Conductor/earth 0.9 kV Alternating current systems: Single phase systems both outer conductors insulated 1.4 kV Alternating current systems: Single phase systems one outer conductor earthed 0.7 kV Three phase systems 1.2 kV |
Minimum bending radius | single core 15x Outer-Ø multi core 12x Outer-Ø |
Details N2XY-J black 1 G 150 rm mm²
Cable Structure
-
- Bare copper conductor,
- single wire acc. to DIN VDE 0295 cl.1 / IEC 60228 cl.1
- multi wire acc. to DIN VDE 0295 cl.2 / IEC 60228 cl.2
-
- Core insulation: cross linked polyethylene (XLPE), compound type DIX3 acc. to HD 603 S1
-
- Core identification acc. to DIN VDE 0293-308 / 0276-603
-
- Cores concentrically stranded
-
- Outer sheath: PVC, compound type DMV6 acc. to HD 603 S1
-
- Sheath colour: black
Properties
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- Flame retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
Notes
-
- re = round conductor, single wire
- rm = round conductor, multi wire
- sm = sectional conductor, multi wire
-
- J-version = with protective conductor GN-YE
- O-version = without protective conductor
-
- The conductor is metrically constructed (mm²). The AWG designation is approximate and purely informative.
Application
-
Power distribution cables for use in underground, in water, outdoors, in concrete, indoors, in cable ducts, for power stations, industrial applications and switching systems, as well as in local networks if no mechanical damage is expected. Respecting the permissible operating temperature at the conductor of +90°C permits a higher current carrying capacity than PVC insulated power distribution cables.