![N2XH-J / N2XH-O](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M53100_PF_1520x1160.jpg)
![N2XH-J / N2XH-O](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M53100_PF_1520x1160.jpg)
N2XH-O black 1 x 1,5 mm²
Part no. 53558
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details N2XH-O black 1 x 1,5 mm²
- Part no.
- 53558
- Item description
- N2XH-O black 1 x 1,5 mm²
- Outer Ø mm (approx.)
- 6
- Cu-weight kg/km
- 14.4
- Weight kg/km (approx.)
- 41.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892270864
- Customs tariff number
- 85444995
Technical Data N2XH-O black 1 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |