![MULTIFLEX 600-C](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M62556_PF_1520x1160.jpg)
![MULTIFLEX 600-C](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M62556_PF_1520x1160.jpg)
MULTIFLEX 600-C black 4 G 18 AWG
Part no. 62566
- Oil Res I/II
- exposed run: TC-ER, PLTC-ER, ITC-ER, NFPA 79
- EMC-preferred type
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details MULTIFLEX 600-C black 4 G 18 AWG
- Part no.
- 62566
- Item description
- MULTIFLEX 600-C black 4 G 18 AWG
- Cross-sec. mm² (approx.)
- 0.82
- Outer Ø mm (approx.)
- 8.6
- Cu-weight kg/km
- 50.3
- Weight kg/km (approx.)
- 126.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892130830
- Customs tariff number
- 85444995
Technical Data MULTIFLEX 600-C black 4 G 18 AWG
PVC control and connection cable acc. to UL-Std. 1063 (MTW), CSA-Std. C22.2 No. 210 - AWM I/II A/B, 20 AWG - 12 AWG: UL-Std. 2250 (ITC-ER), UL-Std. 13 (PLTC-ER), 18 AWG - 2 AWG: UL-Std. 1277 (TC-ER), UL-Std. 2277 (WTTC), UL-Std. 1690 (DP-1), CSA-Std. C22.2 No. 230 & 239 - c(UL) CIC-TC | |
Temperature range | flexible +5°C to +50°C fixed -40°C to +105°C UL (TC) to +90°C |
Nominal voltage | UL (TC) AC 600 V UL (WTTC) AC 1000 V UL (MTW) AC 600 V CIC-TC AC 600 V |
Test voltage core/core | 6000 V |
Test voltage core/screen | 6000 V |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details MULTIFLEX 600-C black 4 G 18 AWG
Cable Structure
-
- Copper wire bare, finely stranded acc. to ASTM B174 Class M, AWG sizes
-
- Core insulation: Special-PVC, with transparent nylon jacket
-
- Core identification: black cores with consecutive labeling in white digits
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor
-
- Cores stranded in layers with optimally matched lay lengths
-
- Fleece wrapping
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Fleece wrapping
-
- Outer sheath: Special-PVC
-
- Sheath colour: black (RAL 9005)
-
- Length marking: in feet
Properties
-
- resistant to: oil, UV radiation (SUN RES)
-
- for outdoor use
-
- direct burial (DIR BUR)
-
- suitable for use in drag chains
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- oil-resistant acc. to UL Std 1277 Tab. 12.2, Oil Res I / Oil Res II
-
- Impact Test (-ER) acc. to UL Std. 1277 No. 23
-
- Crushing Test (-ER) acc. to UL Std. 1277 No. 24
-
- direct burial (DIR BUR) acc. to UL Std. 1277 No. 5 (wet-locations insulation), No. 19 (crushing test)
-
- Vertical-Tray Flame Test (FT4) acc. to UL Std. 1277 No. 15 / UL Std. 1685
-
- certifications and approvals:
- EAC
- ECOLAB®
- Part numbers with protective conductor (GN-YE): for Class 1 Div. 2 explosive environments acc. to NEC Art. 501
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
-
- for use in energy supply systems:
- 1) the assembly instructions must be observed
- 2) for special applications, we recommend contacting us and using our data entry form for energy supply systems
Application
-
- HELUKABEL® MULTIFLEX 600-C is a highly flexible, oil resistant control cable. The special combination of TC-ER, PLTC-ER and ITC-ER allows this cable to be used as a connecting cable for industrial plant and machinery in accordance with NFPA 79. Approved for open, unprotected installation in cable trays to the machine. Its outstanding oil resistance (OIL RES I & II) allows for a long service life. For industrial applications in dry, damp and wet environments. Recommended applications: Production lines, bottling plants, machine construction, switch cabinets, conveyor systems, packaging machines, automotive industry. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.