Metal-tube gland LI PG 16 (50 pcs.)
Part no. 90734
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Metal-tube gland LI PG 16 (50 pcs.)
- Part no.
- 90734
- Item description
- Metal-tube gland LI PG 16 (50 pcs.)
- Brass surcharge
- yes
- Thread type
- PG
- Size
- PG 16
- Thread length mm
- 7.0
- Suitable for tube outer Ø mm
- 21.0
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892388897
- Customs tariff number
- 74122000
Technical Data Metal-tube gland LI PG 16 (50 pcs.)
Metal-tube gland | |
Temperature range | -40°C to +250°C |
Protection class | IP 40 |
Details Metal-tube gland LI PG 16 (50 pcs.)
Cable Structure
-
- Material: Brass nickel plated
-
- Grounding sleeve: Brass bare
-
- Retaining ring: spring steel
Application
-
- Tube gland for protection tubes type:
- PT-S, S-PU
- SWM-M
- SPR-AS
- SPR-EDU-AS
- SPR-PVC-AS.
- The rotating interior sockets with tube rotation lock is inserted into the gland and secured against tearing by the spring steel ring.