MSVM-S12/3 triple core medium voltage heat-shrinkable straight joint 3x10-3x35 qmm 12/20kV Part no. 93142
€ 55.274,63 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
93142
Item description
MSVM-S12/3 triple core medium voltage heat-shrinkable straight joint 3x10-3x35 qmm 12/20kV
Type
MSVM-S24/3
Nominal voltage Uo/U(Um)
12/20kV
Cross-section mm²
10,0 - 35,0
Diameter from - to mm
24,2 - 35,0
PU/pc.
1
Break package
no
EAN/GTIN
4060892398919
customs tariff number
39173900

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible